B005-06-009

Fluid dampers
Series Nano

Technical Data
TechnologyDefined Classic
Damper characteristic curveLinear-constant
Damper force82 [N]
Damper tolerance+8/-6 [N]
Damper speed5 [mm/s]
Free-runNo
Free-run length0.0 [mm]
Damper spring returnYes
Damper housing colorGray RAL7035
Damper cover colorNatural
Damper Ø housing6.2 [mm]
Damper housing length15.3 [mm]
Damper Ø piston rod1.5 [mm]
Damper housing connectionNotches
Damper piston rod connectionNo head
Application environmentStandard