A110-15-028

Air dampers
Series Adagio

Technical Data
Mass to be braked50.0 [kg]
Damper Ø housing16.0 [mm]
Damper housing length147.1 [mm]
Damper Ø piston rod3.0 [mm]
Damper housing connectionWing
Damper piston rod connectionT-head
Free-runYes
Free-run length15.0 [mm]
Damper reversal point50.0 [mm]
Damper reversal point tolerance+20/-20 [mm]
Damper closing time2.0 [s]
Damper closing time tolerance+0.5/-0.5 [s]
Damper housing colorGray RAL7016
Damper cover colorGray RAL7035