A110-15-006

Air dampers
Series Silento

Technical Data
Mass to be braked50.0 [kg]
Damper Ø housing15.5 [mm]
Damper housing length164.0 [mm]
Damper Ø piston rod3.0 [mm]
Damper housing connectionWindow
Damper piston rod connectionCoupler
Free-runYes
Free-run length15.0 [mm]
Damper reversal point65.0 [mm]
Damper reversal point tolerance+10/-10 [mm]
Damper closing time2.0 [s]
Damper closing time tolerance+0.8/-0.8 [s]
Damper housing colorGray RAL7016
Damper cover colorYellow PMS135C