E050-08-109

Self-closing device
Series Silento Centrato

Technical Data
Mass to be braked70.0 [kg]
Operating directionInward closing on both sides
Free-runNo
Free-run length0.0 [mm]
TechnologyDefined Comfort
Total length max.288.0 [mm]
SCU housing colorGray RAL7035
SCU locking lever colorNatural
SCU Ø drilled holes5.5 [mm]
SCU width15.0 [mm]
SCU height56.7 [mm]
SCU locking lever designType S