E110-15-139

Self-closing device
Series Silento Forte 2.0

Technical Data
Mass to be braked50.0 [kg]
Operating directionInward closing
Free-runNo
Free-run length0.0 [mm]
TechnologyFriction
Total length max.326.0 [mm]
SCU housing colorGray RAL7035
SCU locking lever colorBlack RAL9005
SCU Ø drilled holes3.5 [mm]
SCU width16.0 [mm]
SCU height22.8 [mm]
SCU locking lever designType B