E110-15-143
Self-closing device
Series Silento Forte 2.0
Technical Data
Mass to be braked | 50.0 [kg] |
Operating direction | Inward closing |
Free-run | Yes |
Free-run length | 15.0 [mm] |
Technology | Friction |
Total length max. | 326.0 [mm] |
SCU housing color | Gray RAL7035 |
SCU locking lever color | Black RAL9005 |
SCU Ø drilled holes | 3.5 [mm] |
SCU width | 16.0 [mm] |
SCU height | 22.8 [mm] |
SCU locking lever design | Type A |
Downloads
PDF datasheet
Download