E070-08-031

Self-closing device
Series Silento Porta 70

add to request cart add to compare
Technical Data
Mass to be braked50.0 [kg]
Operating directionInward closing
Free-runNo
Free-run length0.0 [mm]
TechnologyDefined Comfort
Total length max.286.0 [mm]
SCU housing colorGray RAL7035
SCU locking lever colorGray RAL7035
SCU Ø drilled holes4.2 [mm]
SCU width16.4 [mm]
SCU height27.0 [mm]
SCU locking lever designType S