Expired model GED1506C

3-Jaw Concentric Grippers
Series GED1500

Personal data
Message
Benefits in detail
  1. Removable centering sleeves
    quick and economical positioning of the gripper fingers
  2. Gripper jaw
    hardened steel individual gripper finger mounting
  3. Positively driven curve disc
    synchronized the movement of the gripper jaws high force transfer rapid stroke and force stroke (version with 6 mm stroke per jaw)
  4. Drive
    electric drive by 24 VDC step motor
  5. Guide
    sealed round guide for harsh environmental conditions
  6. Position sensing
    measured at the end of stroke via power increase on the motor
  7. Energy supply
    standardized interface M8 round plug connection signal control line (use only cable without diode)
  8. Robust, lightweight housing
    Hard-coated aluminum alloy