Expired model GP105

2-Jaw Parallel Grippers
Series GP100

Personal data
Message
Benefits in detail
  1. Gripper jaw
    individual gripper finger mounting
  2. Wedge hook mechanism
    synchronized the movement of the gripper jaws high force transfer
  3. Ball guide
    smooth running guides via rolling friction near constant force in various gripping jaw lengths
  4. Removable centering sleeves
    quick and economical positioning of the gripper fingers
  5. Mounting block
    mounting for inductive proximity switch
  6. Mounting and positioning
    mounting possible from several sides for versatile positioning
  7. Drive
    double-acting pneumatic cylinder
  8. Energy supply
    possible from several sides