Expired model GPP1116CO-00-A
2-Jaw Parallel Grippers
Series GPP1000
Equipment/Options
- 2 million maintenance-free cycles (max.)
- IP30
- Magnetic field sensor
Technical Data
Stroke per jaw | 16 [mm] |
Grip force in grip direction min. | 100 [N] |
Travel time in gripping direction | 30 [ms] |
Reset time using spring | 100 [ms] |
Dead weight of mounted gripper finger max. | 0.1 [kg] |
Repetition accuracy +/- | 0.05 [mm] |
Operating pressure | 2 ... 6 [bar] |
Operating temperature | 5 ... +60 [°C] |
Air volume per cycle | 5.6 [cm³] |
Protection to IEC 60529 | IP30 |
Weight | 0.22 [kg] |
Benefits in detail
- Synchronization
via rack and pinion - Intermediate jaws
incl. mounting material included in scope of delivery - Sensing
mounting and positioning of magnetic field sensors - Lightweight housing
Hard-coated aluminum alloy - Single-acting pneumatic cylinder
Spring return - Jaw slave screw
for changing the gripper's direction of force - Energy supply
possible from several sides - Gripper jaw
for connecting the intermediate jaw or an individual gripper finger via centering sleeves