Expired model GG1065NC

2-Jaw Angular Grippers
Series GG1000

Personal data
Message
Equipment/Options
  • 10 million maintenance-free cycles (max.)
  • Spring closing C
  • IP40
  • Magnetic field sensor
  • Inductive sensor
  • Purged air
  • Gripper jaws with mounting possibility on the side
Technical Data
Stroke per jaw20 [°]
Gripping moment in closing max.39 [Nm]
Gripping moment secured by spring min.6.5 [Nm]
Gripping force in closing at 0°2910 [N]
Gripping force in closing max. (at 20°)4160 [N]
Gripping force secured by spring (at 0°)490 [N]
Gripping force secured by spring (at 20°)1745 [N]
Closing time0.04 [s]
Opening time0.07 [s]
Repetition accuracy +/-0.05 [mm]
Operating pressure min.4 [bar]
Operating pressure max.8 [bar]
Nominal operating pressure6 [bar]
Operating temperature min.5 [°C]
Operating temperature max.+80 [°C]
Air volume per cycle68 [cm³]
Weight1.3 [kg]
Benefits in detail
  1. Cam-switch and mounting block
    for position sensing
  2. Robust, lightweight housing
    Hard-coated aluminum alloy
  3. Sensing slot
    groove for positioning of the magnetic field sensor
  4. Permanent magnet
    sensing of the piston setting position via magnetic field sensors
  5. Positively driven lever mechanism
    synchronized the movement of the gripper jaws
  6. Integrated gripping force safety device
    spring integrated into cylinder as energy storage
  7. Drive
    double-acting pneumatic cylinder
  8. Removable centering sleeves
    quick and economical positioning of the gripper fingers