Expired model GG1140FNC
2-Jaw Angular Grippers
Series GG1000
Equipment/Options
- 10 million maintenance-free cycles (max.)
- Spring closing C
- IP40
- Magnetic field sensor
- Inductive sensor
- Purged air
- Gripper jaws with mounting possibility on the side
Technical Data
Stroke per jaw | 20 [°] |
Gripping moment in closing max. | 725 [Nm] |
Gripping moment secured by spring min. | 143 [Nm] |
Gripping force in closing at 0° | 29110 [N] |
Gripping force in closing max. (at 20°) | 36470 [N] |
Gripping force secured by spring (at 0°) | 5740 [N] |
Gripping force secured by spring (at 20°) | 13110 [N] |
Closing time | 0.25 [s] |
Opening time | 0.5 [s] |
Repetition accuracy +/- | 0.05 [mm] |
Operating pressure min. | 4 [bar] |
Operating pressure max. | 8 [bar] |
Nominal operating pressure | 6 [bar] |
Operating temperature min. | 5 [°C] |
Operating temperature max. | +80 [°C] |
Air volume per cycle | 760 [cm³] |
Weight | 13 [kg] |
Accessory
Benefits in detail
- Cam-switch and mounting block
for position sensing - Robust, lightweight housing
Hard-coated aluminum alloy - Sensing slot
groove for positioning of the magnetic field sensor - Permanent magnet
sensing of the piston setting position via magnetic field sensors - Positively driven lever mechanism
synchronized the movement of the gripper jaws - Integrated gripping force safety device
spring integrated into cylinder as energy storage - Drive
double-acting pneumatic cylinder - Removable centering sleeves
quick and economical positioning of the gripper fingers