MBPS3502AS1

Clamping and braking elements | pneumatic
Series MBPS

  • broad range of products
    For all common profile rail guides
  • Energize to open (NC)
    through spring-loaded energy storage
  • high durability
    Up to 5 million static clamping cycles
  • Safety element
    Safe braking in case of energy failure
add to request cart add to compare
Matching rail / wagon combinations
Rail manufacturerRail typeRail sizeCarriage type
INATKSD(KUSE)35KWSEshow variant
INATKSD(KUSE)35KWSE..-Lshow variant
INATKSD(KUSE)35KWSE..-Hshow variant
INATKSD(KUSE)35KWSE..-HLshow variant
Technical Data
Holding force2000 [N]
Installation directionfrom the front
max. length clamping106
Operating pressure max.6.5 [bar]
Wiper-
Benefits in detail
  1. Profile rail guide
    Available for all common profile rail guides
  2. Wedge-type gear
    Power transmission between the pistons and clamping jaws and brake shoes
  3. Clamping jaws and brake shoes
    Pressed at the free surfaces of the profile rail guide
  4. Housing
    chemically nickel plated steel
  5. Pneumatic piston
    The piston moves the wedge-type gear longitudinally
  6. Spring-loaded energy storage
    For non-pressurized closing of the clamping unit