HRC-07-112331

Series
- Engineered according to BG/DGUV recommendation
- Certified by BG/DGUV
- Flexibility thanks to integrated workpiece detection featuring the entire stroke
- Brushless drive technology
- Self locking mechanism for save handling even in E-Stop
Equipment/Options
- Integrated sensing
- IP40
- Self locking mechanism
- Positionable
- Gripping force adjustable
- IO-Link
Technical Data
Control | IO-Link |
Integrated position sensing | Using process data |
Stroke per jaw | 20 [mm] |
Suitable for robot type | ABB IRB 14000 / 14050 YuMi |
HRC design according to ISO/TS 15066 | Yes |
HRC form | collaborative |
Cable management | internal |
Type of drive | electrical |
Self locking mechanism | mechanical |
Gripping force in accordance with ISO/TS 15066 | <140 [N] |
Control time | 0,03 [s] |
Dead weight of mounted gripper finger max. | 0,05 [kg] |
Length of the gripper fingers max. | 60 [mm] |
Repetition accuracy +/- | 0.05 [mm] |
Operating temperature | 5 ... +60 [°C] |
Voltage | 24 [V] |
Current consumption max. | 1 [A] |
Minimum positioning path per jaw | 0.5 [mm] |
Protection to IEC 60529 | IP40 |
Weight | 0.31 [kg] |