GP100-C-99

2-Jaw Parallel Grippers
Series GP

"The enduring"

  • Proven technology
    We have more than 20 years of proven reliability, which ensures uninterrupted production for you
  • Very short cycle times
    Low-friction circular guides enable very short cycle times and, therefore, high component output for your machine
  • Failure-free continuous operation
    Our uncompromising "Made in Germany" quality guarantees up to 10 million maintenance-free cycles
add to request cart add to compare
Equipment/Options
  • 10 million maintenance-free cycles (max.)
  • IP30
  • Magnetic field sensor
  • Inductive sensor
Technical Data
Stroke per jaw13 [mm]
Gripping force in closing450 [N]
Gripping force in opening450 [N]
Closing time0.04 [s]
Opening time0.04 [s]
Repetition accuracy +/-0.05 [mm]
Operating pressure min.4 [bar]
Operating pressure max.8 [bar]
Nominal operating pressure6 [bar]
Operating temperature min.+5 [°C]
Operating temperature max.+80 [°C]
Air volume per cycle30 [cm³]
Protection to IEC 60529IP30
Weight1.4 [kg]
Benefits in detail
  1. Wedge hook mechanism
    synchronized the movement of the gripper jaws high force transfer
  2. Adjustable switch cam
    for position sensing
  3. Gripper jaw
    individual gripper finger mounting
  4. Roller slide
    for low wear movement sequence
  5. Mounting block
    mounting for inductive proximity switch
  6. Drive
    double-acting pneumatic cylinder
  7. Mounting and positioning
    mounting possible from several sides for versatile positioning
  8. Sensing slot
    mounting and positioning of magnetic field sensors