GP100S-C

2-Jaw Parallel Grippers
Series GP
"The enduring"
- Proven technology
We have more than 20 years of proven reliability, which ensures uninterrupted production for you - Very short cycle times
Low-friction circular guides enable very short cycle times and, therefore, high component output for your machine - Failure-free continuous operation
Our uncompromising "Made in Germany" quality guarantees up to 10 million maintenance-free cycles
Equipment/Options
- 10 million maintenance-free cycles (max.)
- Spring closing C
- High-strength S
- IP30
- Magnetic field sensor
- Inductive sensor
Technical Data
Stroke per jaw | 8 [mm] |
Gripping force in closing | 5250 [N] |
Gripping force secured by spring min. | 250 [N] |
Closing time | 0.05 [s] |
Opening time | 0.05 [s] |
Repetition accuracy +/- | 0.05 [mm] |
Operating pressure min. | 5 [bar] |
Operating pressure max. | 8 [bar] |
Nominal operating pressure | 6 [bar] |
Operating temperature min. | +5 [°C] |
Operating temperature max. | +80 [°C] |
Air volume per cycle | 30 [cm³] |
Protection to IEC 60529 | IP30 |
Weight | 1.4 [kg] |
Accessory
Benefits in detail

- Wedge hook mechanism
synchronized the movement of the gripper jaws high force transfer - Adjustable switch cam
for position sensing - Gripper jaw
individual gripper finger mounting - Roller slide
for low wear movement sequence - Mounting block
mounting for inductive proximity switch - Drive
double-acting pneumatic cylinder - Mounting and positioning
mounting possible from several sides for versatile positioning - Sensing slot
mounting and positioning of magnetic field sensors