Profile 10x20
Series SO-101

- Groove width 5mm Standard length 2000 mm Other lengths available on request
Installation Size: SO-101
Order-No. | Dimension A | Dimension B | Dimension L | |
---|---|---|---|---|
SO-10102000 | 10 [mm] | 20 [mm] | 2000 [mm] |
Order-No. | Dimension A | Dimension B | Dimension L | |
---|---|---|---|---|
SO-10102000 | 10 [mm] | 20 [mm] | 2000 [mm] |