Suction cups
Series NS

  • Range of applications
    Flat and unstable surfaces
  • Special features
    Knobs prevent thin material being sucked in High stability
Installation Size: NS10
Order-No.Vacuum force theoreticalVolumeConnection type
NS106 [N]0.3 [cm³]1
NS10L6 [N]0.3 [cm³]1
NS10SI6 [N]0.3 [cm³]1
NS10NA6 [N]0.3 [cm³]1
NS10SA6 [N]0.3 [cm³]1
NS10TPU6 [N]0.3 [cm³]1
Installation Size: NS15
Order-No.Vacuum force theoreticalVolumeConnection type
NS1514 [N]0.4 [cm³]1
NS15L14 [N]0.4 [cm³]1
NS15SI14 [N]0.4 [cm³]1
NS15NA14 [N]0.4 [cm³]1
NS15SA14 [N]0.4 [cm³]1
NS15TPU14 [N]0.4 [cm³]1
Installation Size: NS18
Order-No.Vacuum force theoreticalVolumeConnection type
NS1820 [N]0.5 [cm³]1
NS18L20 [N]0.5 [cm³]1
NS18SI20 [N]0.5 [cm³]1
NS18NA20 [N]0.5 [cm³]1
NS18SA20 [N]0.5 [cm³]1
NS18TPU20 [N]0.5 [cm³]1
Installation Size: NS24
Order-No.Vacuum force theoreticalVolumeConnection type
NS2436 [N]2.2 [cm³]2
NS24L36 [N]2.2 [cm³]2
NS24SI36 [N]2.2 [cm³]2
NS24NA36 [N]2.2 [cm³]2
NS24SA36 [N]2.2 [cm³]2
NS24TPU36 [N]2.2 [cm³]2
Installation Size: NS30
Order-No.Vacuum force theoreticalVolumeConnection type
NS3057 [N]3 [cm³]2
NS30L57 [N]3 [cm³]2
NS30SI57 [N]3 [cm³]2
NS30NA57 [N]3 [cm³]2
NS30SA57 [N]3 [cm³]2
NS30TPU57 [N]3 [cm³]2
Installation Size: NS40
Order-No.Vacuum force theoreticalVolumeConnection type
NS40101 [N]5.2 [cm³]2
NS40L101 [N]5.2 [cm³]2
NS40SI101 [N]5.2 [cm³]2
NS40NA101 [N]5.2 [cm³]2
NS40SA101 [N]5.2 [cm³]2
NS40TPU101 [N]5.2 [cm³]2
Installation Size: NS50
Order-No.Vacuum force theoreticalVolumeConnection type
NS50157 [N]8.4 [cm³]2
NS50L157 [N]8.4 [cm³]2
NS50SI157 [N]8.4 [cm³]2
NS50NA157 [N]8.4 [cm³]2
NS50SA157 [N]8.4 [cm³]2
NS50TPU157 [N]8.4 [cm³]2
Installation Size: NS60
Order-No.Vacuum force theoreticalVolumeConnection type
NS60226 [N]12 [cm³]2
NS60L226 [N]12 [cm³]2
NS60SI226 [N]12 [cm³]2
NS60NA226 [N]12 [cm³]2
NS60SA226 [N]12 [cm³]2
NS60TPU226 [N]12 [cm³]2
Installation Size: NS70
Order-No.Vacuum force theoreticalVolumeConnection type
NS70308 [N]20.5 [cm³]2
NS70L230 [N]20.5 [cm³]2
NS70SI230 [N]20.5 [cm³]2
NS70NA230 [N]20.5 [cm³]2
NS70SA230 [N]20.5 [cm³]2
NS70TPU230 [N]20.5 [cm³]2
Installation Size: NS85
Order-No.Vacuum force theoreticalVolumeConnection type
NS85454 [N]30 [cm³]2
NS85L454 [N]30 [cm³]2
NS85SI454 [N]30 [cm³]2
NS85NA454 [N]30 [cm³]2
NS85SA454 [N]30 [cm³]2
NS85TPU454 [N]30 [cm³]2
Installation Size: NS100
Order-No.Vacuum force theoreticalVolumeConnection type
NS100628 [N]41 [cm³]2
NS100L628 [N]41 [cm³]2
NS100SI628 [N]41 [cm³]2
NS100NA628 [N]41 [cm³]2
NS100SA628 [N]41 [cm³]2
NS100TPU628 [N]41 [cm³]2