SF15TPU
Series
- Range of applications
Slightly curved, inclined and uneven surfaces - Special features
Compensates differences in height The suction process creates a lifting effect
Technical Data
Vacuum force theoretical | 12 [N] |
Lifting force | 4 [N] |
Volume | 1.1 [cm³] |
Connection type | 1 |
Dimension D1 | 15 [mm] |
Dimension D2 | 10.2 [mm] |
Dimension H min. | 10 [mm] |
Dimension H max. | 15.5 [mm] |