SF85SI

Suction cups
Series V-SF

  • Range of applications
    Slightly curved, inclined and uneven surfaces
  • Special features
    Compensates differences in height The suction process creates a lifting effect
Technical Data
Vacuum force theoretical443 [N]
Lifting force90 [N]
Volume166 [cm³]
Connection type2
Dimension D185 [mm]
Dimension D224.5 [mm]
Dimension H min.50 [mm]
Dimension H max.76 [mm]