HK3001E

Clamping elements | manual
Series HK
- broad range of products
For all common profile rail guides - Tool-free opening and closing (bi-stable)
By turning the clamping lever - Maintenance free
Up to 50,000 static clamping cycles
Technical Data
Holding force | 2000 [N] |
Tightening torque | 15.00 [Nm] |
Installation direction | from the front |
max. length clamping | 39 |
Wiper | - |
Weight | 0.83 [kg] |
Benefits in detail

- Profile rail guide
Available for all common profile rail guides - Clamping lever made from plastic
Freely adjustable (release by lifting) - Clamping jaw
The floating bearings guarantee symmetrical application of force - Housing
chemically nickel plated steel