HK3003BM

Clamping elements | manual
Series HK
- broad range of products
For all common profile rail guides - Tool-free opening and closing (bi-stable)
By turning the clamping lever - Maintenance free
Up to 50,000 static clamping cycles
Matching rail / wagon combinations
Rail manufacturer | Rail type | Rail size | Carriage type | |
---|---|---|---|---|
Schneeberger | BM | 30 | BMW..A | show variant |
Schneeberger | BM | 30 | BMW..B | show variant |
Schneeberger | BM | 30 | BMW..F | show variant |
Schneeberger | BM | 30 | BMW..G | show variant |
Schneeberger | BM | 30 | BMW..M | show variant |
Schneeberger | BM | 30 | BMW..C | show variant |
Schneeberger | BM | 30 | BMW..D | show variant |
Schneeberger | BM | 30 | BMW..E | show variant |
Thomson | 521 | 30 | 511..A | show variant |
Thomson | 521 | 30 | 511..B | show variant |
Thomson | 521 | 30 | 511..F | show variant |
Thomson | 521 | 30 | 511..G | show variant |
Thomson | 521 | 30 | 511..C | show variant |
Thomson | 521 | 30 | 511..D | show variant |
Thomson | 521 | 30 | 511..E | show variant |
Technical Data
Holding force | 2000 [N] |
Tightening torque | 15.00 [Nm] |
Installation direction | from the front |
max. length clamping | 39 |
Wiper | - |
Weight | 0.78 [kg] |
Benefits in detail

- Profile rail guide
Available for all common profile rail guides - Clamping lever made from plastic
Freely adjustable (release by lifting) - Clamping jaw
The floating bearings guarantee symmetrical application of force - Housing
chemically nickel plated steel