Available for M08-M36 for normal and long stroke
If the industrial shock absorber is actuated with a higher angle of impact than the permissible misalignment of 2°, then a side load adapter must be provided. This increases the permissible angle of impact to 30°, which is especially advantageous for rotative applications.
The side load adapter can only be used in combination with an industrial shock absorber without a head. Here, the damper can alternatively be screwed on using the external thread of the side load adapter.
Consisting of a piston rod and housing made of stainless steel, the side load adapter is available in two protection configurations.
Protection: Wiper
Against liquids and oil
Protection: Felt ring
Against dust and chips
Order-No. | Thread | Angle of Impact max. | Protection | |
---|---|---|---|---|
PBV08X10ND-A | M8 | 30 [°] | no protection | |
PBV08X10NF-A | M8 | 30 [°] | Felt ring | |
PBV08X10NA-A | M8 | 30 [°] | Wiper (NBR) | |
PBV10X10ND-A | M10 | 30 [°] | no protection | |
PBV10X10NF-A | M10 | 30 [°] | Felt ring | |
PBV10X10NA-A | M10 | 30 [°] | Wiper (NBR) | |
PBV12X10ND-A | M12 | 30 [°] | no protection | |
PBV12X10NF-A | M12 | 30 [°] | Felt ring | |
PBV12X10NA-A | M12 | 30 [°] | Wiper (NBR) | |
PBV14X10ND-A | M14 | 30 [°] | no protection | |
PBV14X10NF-A | M14 | 30 [°] | Felt ring | |
PBV14X10NA-A | M14 | 30 [°] | Wiper (NBR) | |
PBV14X10LD-A | M14 | 30 [°] | no protection | |
PBV14X10LF-A | M14 | 30 [°] | Felt ring | |
PBV14X10LA-A | M14 | 30 [°] | Wiper (NBR) | |
PBV14X15ND-A | M14 | 30 [°] | no protection | |
PBV14X15NF-A | M14 | 30 [°] | Felt ring | |
PBV14X15NA-A | M14 | 30 [°] | Wiper (NBR) | |
PBV14X15LD-A | M14 | 30 [°] | no protection | |
PBV14X15LF-A | M14 | 30 [°] | Felt ring | |
PBV14X15LA-A | M14 | 30 [°] | Wiper (NBR) | |
PBV16X10ND-A | M16 | 30 [°] | no protection | |
PBV16X10NF-A | M16 | 30 [°] | Felt ring | |
PBV16X10NA-A | M16 | 30 [°] | Wiper (NBR) | |
PBV16X10LD-A | M16 | 30 [°] | no protection | |
PBV16X10LF-A | M16 | 30 [°] | Felt ring | |
PBV16X10LA-A | M16 | 30 [°] | Wiper (NBR) | |
PBV16X15ND-A | M16 | 30 [°] | no protection | |
PBV16X15NF-A | M16 | 30 [°] | Felt ring | |
PBV16X15NA-A | M16 | 30 [°] | Wiper (NBR) | |
PBV16X15LD-A | M16 | 30 [°] | no protection | |
PBV16X15LF-A | M16 | 30 [°] | Felt ring | |
PBV16X15LA-A | M16 | 30 [°] | Wiper (NBR) | |
PBV20X15ND-A | M20 | 30 [°] | no protection | |
PBV20X15NF-A | M20 | 30 [°] | Felt ring | |
PBV20X15NA-A | M20 | 30 [°] | Wiper (NBR) | |
PBV20X15LD-A | M20 | 30 [°] | no protection | |
PBV20X15LF-A | M20 | 30 [°] | Felt ring | |
PBV20X15LA-A | M20 | 30 [°] | Wiper (NBR) | |
PBV22X15ND-A | M22 | 30 [°] | no protection | |
PBV22X15NF-A | M22 | 30 [°] | Felt ring | |
PBV22X15NA-A | M22 | 30 [°] | Wiper (NBR) | |
PBV22X15LD-A | M22 | 30 [°] | no protection | |
PBV22X15LF-A | M22 | 30 [°] | Felt ring | |
PBV22X15LA-A | M22 | 30 [°] | Wiper (NBR) | |
PBV25X15ND-A | M25 | 30 [°] | no protection | |
PBV25X15NF-A | M25 | 30 [°] | Felt ring | |
PBV25X15NA-A | M25 | 30 [°] | Wiper (NBR) | |
PBV25X15LD-A | M25 | 30 [°] | no protection | |
PBV25X15LF-A | M25 | 30 [°] | Felt ring | |
PBV25X15LA-A | M25 | 30 [°] | Wiper (NBR) | |
PBV27X15ND-A | M27 | 30 [°] | no protection | |
PBV27X15NF-A | M27 | 30 [°] | ||
PBV27X15NA-A | M27 | 30 [°] | ||
PBV27X15LD-A | M27 | 30 [°] | no protection | |
PBV27X15LF-A | M27 | 30 [°] | ||
PBV27X15LA-A | M27 | 30 [°] | ||
PBV27X30ND-A | M27 | 30 [°] | no protection | |
PBV27X30NF-A | M27 | 30 [°] | Felt ring | |
PBV27X30NA-A | M27 | 30 [°] | Wiper (NBR) | |
PBV27X30LD-A | M27 | 30 [°] | no protection | |
PBV27X30LF-A | M27 | 30 [°] | Felt ring | |
PBV27X30LA-A | M27 | 30 [°] | Wiper (NBR) | |
PBV33X15ND-A | M33 | 30 [°] | no protection | |
PBV33X15NF-A | M33 | 30 [°] | Felt ring | |
PBV33X15NA-A | M33 | 30 [°] | Wiper (NBR) | |
PBV33X15LD-A | M33 | 30 [°] | no protection | |
PBV33X15LF-A | M33 | 30 [°] | Felt ring | |
PBV33X15LA-A | M33 | 30 [°] | Wiper (NBR) | |
PBV36X15ND-A | M36 | 30 [°] | no protection | |
PBV36X15NF-A | M36 | 30 [°] | Felt ring | |
PBV36X15NA-A | M36 | 30 [°] | Wiper (NBR) | |
PBV36X15LD-A | M36 | 30 [°] | no protection | |
PBV36X15LF-A | M36 | 30 [°] | Felt ring | |
PBV36X15LA-A | M36 | 30 [°] | Wiper (NBR) |