Profile dampers BasicStop
Series Axial Standard

  • Design: Axial
  • Degrees of hardness: 55D, 40D
  • Energy absorption per stroke: 0,3 - 2,951 J
  • Damping percentage: up to 75%
Order-No.Maximum energy absorption per stroke in continuous operationMaximum energy absorption per hour in continuous operationMaximum energy absorption per stroke in case of emergency stop
TPC-AS7X8H0.5 [J]15 [J/h]0.8 [J]
TPC-AS11X12H2 [J]60 [J/h]3 [J]
TPC-AS16X17H6 [J]180 [J/h]9 [J]
TPC-AS18X21H10 [J]300 [J/h]16 [J]
TPC-AS19X22H11.5 [J]345 [J/h]21 [J]
TPC-AS26X28H29 [J]870 [J/h]46 [J]
TPC-AS30X34H48 [J]1440 [J/h]87 [J]
TPC-AS33X37H65 [J]1950 [J/h]112 [J]
TPC-AS35X39H82 [J]2460 [J/h]130 [J]
TPC-AS38X43H112 [J]3360 [J/h]165 [J]
TPC-AS41X46H140 [J]4200 [J/h]173 [J]
TPC-AS45X50H170 [J]5100 [J/h]223 [J]
TPC-AS47X53H201 [J]6030 [J/h]334 [J]
TPC-AS51X57H242 [J]7260 [J/h]302 [J]
TPC-AS54X62H304 [J]9120 [J/h]361 [J]
TPC-AS57X65H374 [J]11220 [J/h]468 [J]
TPC-AS60X69H421 [J]12630 [J/h]524 [J]
TPC-AS65X71H482 [J]14460 [J/h]559 [J]
TPC-AS69X79H570 [J]17100 [J/h]831 [J]
TPC-AS74X82H683 [J]20490 [J/h]921 [J]
TPC-AS76X85H797 [J]23910 [J/h]1043 [J]
TPC-AS80X89H934 [J]28020 [J/h]1249 [J]
TPC-AS86X97H1147 [J]34410 [J/h]1555 [J]
TPC-AS101X116H2014 [J]60420 [J/h]2951 [J]
TPC-AS7X7M0.3 [J]9 [J/h]0.4 [J]
TPC-AS12X11M0.9 [J]27 [J/h]1.4 [J]
TPC-AS15X14M2 [J]60 [J/h]3 [J]
TPC-AS19X17M4 [J]120 [J/h]6 [J]
TPC-AS21X20M6 [J]180 [J/h]7 [J]
TPC-AS28X26M11.5 [J]345 [J/h]15 [J]
TPC-AS32X31M23 [J]690 [J/h]26 [J]
TPC-AS36X35M30 [J]900 [J/h]36 [J]
TPC-AS38X37M34 [J]1020 [J/h]42 [J]
TPC-AS41X41M48 [J]1440 [J/h]63 [J]
TPC-AS45X44M63 [J]1890 [J/h]72 [J]
TPC-AS49X48M81 [J]2430 [J/h]91 [J]
TPC-AS52X51M92 [J]2760 [J/h]114 [J]
TPC-AS55X54M122 [J]3660 [J/h]158 [J]
TPC-AS59X58M149 [J]4470 [J/h]154 [J]
TPC-AS62X61M163 [J]4890 [J/h]169 [J]
TPC-AS66X64M208 [J]6240 [J/h]254 [J]
TPC-AS69X68M227 [J]6810 [J/h]272 [J]
TPC-AS75X75M291 [J]8730 [J/h]408 [J]
TPC-AS79X77M352 [J]10560 [J/h]459 [J]
TPC-AS84X82M419 [J]12570 [J/h]620 [J]
TPC-AS85X84M475 [J]14250 [J/h]635 [J]
TPC-AS92X90M580 [J]17400 [J/h]778 [J]
TPC-AS109X107M902 [J]27060 [J/h]966 [J]