PSE10X10NSAK-A

Industrial shock absorbers PowerStop
Series Standard Energy

  • Highest quality for the most extreme requirements and loads
  • High energy absorption thanks to maximum utilization in each piston position
  • Low-vibration and precise braking due to the constantly narrowing spiral groove
  • Less wear thanks to the hydrostatic piston guide
  • High level of operational safety and reliability
  • Corrosion protection from using stainless steel
  • Individual configuration for customized solutions
Technical Data
Maximum energy absorption per stroke in continuous operation3 [J]
Impact velocity min.1.8 [m/s]
Impact velocity max.3.5 [m/s]
ThreadM10X1
Stroke8 [mm]
Maximum energy absorption per hour in continuous operation22000 [J/h]
Maximum energy absorption per stroke in case of emergency stop3 [J]
Hardness degreeSoft
Headwith plastic head
NORMAL
Angle of Impact max.2 [°]
Max. force at fixed stop2 [kN]
Lock nut tightening torque4 [Nm]
Weight21 [g]
MaterialStainless steel
PWIS-freeYes
REACH compliantYes
RoHS compliantYes
Return force min.2 [N]
Return force max.4 [N]
Reset time max.0.2 [s]
ProtectionWiper (NBR)
SeriesStandard Energy
Permitted temperature range-10 ... +70 [°C]
H1-certifiedYes