F010-08-002

- Dampers for lids and hinges
- The "BELLINO" is appealing because it can be integrated into a (very) narrow installation space.
Technical Data
Stroke | 10 [mm] |
Maximum force | 210±40 [N] |
Test speed | 50 [mm/s] |
∅ Of damperhousing | 8.0 [mm] |
Housing length | 29.5 [mm] |
∅ Of piston rod | 1.8 [mm] |
Piston rod length | 10.5 [mm] |
Design | Komponenten |
Damping type | Fluiddämpfer |
Suitability | Klappendämpfung |
Downloads
PDF datasheet
Download