B015-10-004

- Dampers for hinges
High performance dampers from Zimmer Group for damping hinges are retrofit solutions that can be integrated easily. - Users particularly appreciate the VOLPINO's easy handling of the customizable damping force, which can be adjusted to the door weight after assembly.
- The "BELLINO" is appealing because it can be integrated into a (very) narrow installation space.
- Powerful – Flexible – Sophisticated
Learn more about "VOLPINO" and "BELLINO". Our power pack for damping hinges.
Technical Data
Stroke | 15 [mm] |
Adjustable concealed damping | Yes |
∅ Of concealed hinge | 26 [mm] |
Color of pressure piece | RAL 7039 (dark gray) |
Housing length | 49.7 [mm] |
Design | Komponenten |
Damping type | Fluiddämpfer |
Suitability | Scharnierdämpfung |
Downloads
PDF datasheet
Download