• Dampers for lids and hinges
  • The "BELLINO" is appealing because it can be integrated into a (very) narrow installation space.
Order-No.StrokeMaximum forceTest speed
F010-08-00210 [mm]210±40 [N]50 [mm/s]
F010-08-00310 [mm]9±2 [N]9 [mm/s]
F010-08-00510 [mm]100±30 [N]50 [mm/s]
F010-08-00610 [mm]160±30 [N]50 [mm/s]
F010-08-00710 [mm]165±30 [N]50 [mm/s]