• Components for lids
    Closing is often associated with slamming.
  • Using the dampers from you get rid of this connotation
  • The defining features of our dampers for lid damping are their adaptability and the wealth of available variants.
  • Our fluid dampers are groundbreaking in this regard.Various dimensions, force or damping characteristics – we offer the perfect product to suit your needs.
  • Small – Strong – Durable – Flexible
    Familiarize yourself with our fluid dampers for damping lids here.
Order-No.StrokeMaximum forceTest speed
F020-10-00220 [mm]300±50 [N]50 [mm/s]
F020-10-00320 [mm]300±50 [N]50 [mm/s]
F020-10-00820 [mm]35±10 [N]10 [mm/s]
F020-10-00920 [mm]70±15 [N]10 [mm/s]
F020-10-01020 [mm]93±20 [N]10 [mm/s]
F020-10-01120 [mm]140±35 [N]10 [mm/s]
F020-10-01220 [mm]210±30 [N]10 [mm/s]