F020-10-010

- Components for lids
Closing is often associated with slamming. - Using the dampers from you get rid of this connotation
- The defining features of our dampers for lid damping are their adaptability and the wealth of available variants.
- Our fluid dampers are groundbreaking in this regard.Various dimensions, force or damping characteristics – we offer the perfect product to suit your needs.
- Small – Strong – Durable – Flexible
Familiarize yourself with our fluid dampers for damping lids here.
Technical Data
Stroke | 20 [mm] |
Maximum force | 93±20 [N] |
Test speed | 10 [mm/s] |
∅ Of damperhousing | 9.9 [mm] |
Housing length | 44.4 [mm] |
∅ Of piston rod | 2.3 [mm] |
Piston rod length | 20.5 [mm] |
Design | Komponenten |
Damping type | Fluiddämpfer |
Suitability | Klappendämpfung |
Downloads
PDF datasheet
Download