• Dampers for sliding doors
    Sliding doors are given increasingly greater attention in the residential, working and sleeping areas due to their potential for space-saving applications.
  • The Zimmer Group offers the newest technology for this growing market.
  • Due to the high adaptability the dampers of the Zimmer-Group can be easily integrated within their customer´s rail system.
  • Intelligent – Efficient – Reliable
    Discover our dampers for sliding door damping on the following pages.
Order-No.StrokeHead shape / ConnectionMass to be braked
A070-15-00170 [mm]Magnetic head60 [kg]
A070-15-00370 [mm]Ball head60 [kg]