A048-10-010

- Dampers for drawers
Drawer damping has securely established itself as an indispensable standard. - The Zimmer Group specializes in drawer damping and supplies you with optimal comfort for your products at the highest level.
- Our individual dampers for drawer damping turn heads thanks to the multitude of options for integration into customers' systems. Due to the high adaptability of our design, Zimmer is offering a wide range of dampers as well as solutions designed specifically for a customer.
- Precise – Flexible – Tested
This describes our components for damping drawers.
Technical Data
Stroke | 48 [mm] |
Head shape / Connection | No head |
Mass to be braked | 25 [kg] |
Free-run | Yes |
∅ Of damperhousing | 10.4 [mm] |
Housing length | 78.1 [mm] |
Design | Komponenten |
Damping type | Luftreibungsdämpfer |
Suitability | Schubladendämpfung |
Downloads
PDF datasheet
Download