• Components for drawers and sliding doors
  • The Zimmer Group specializes in drawer and sliding door damping and supplies you with the latest technology at the highest level. Due to their high adaptability, our components for sliding door damping are easily integrated into our customers' systems. Due to the high flexibility of our designs, we offer a wide range of standard products as well as solutions designed specifically for a customer.
Order-No.StrokeHead shape / ConnectionMaximum force
F050-08-01250 [mm]No head18±5 [N]
F050-08-01350 [mm]No head27±5 [N]
F050-08-02250 [mm]With head18±5 [N]
F050-08-02350 [mm]With head27±5 [N]
F050-08-02450 [mm]No head9±5 [N]
F050-08-02650 [mm]No head25±5 [N]
F050-08-03150 [mm]No head10±3 [N]
F050-08-20850 [mm]Coupler15±3 [N]
F050-08-20950 [mm]Coupler28±4 [N]
F050-08-21050 [mm]Coupler38±8 [N]
F054-08-00240 [mm]No head13±5 [N]
F054-08-00840 [mm]Ball head13±5 [N]