E050-08-054

  • Product characteristics
    The RETRO automatic self-closing unit consists of a pneumatic damper with integrated self return mechanism.
  • The RETRO automatic self-closing unit is available individually or in a set with various actuators.
  • The geometry of the RETRO automatic self-closing unit derives primarily from its function. The focus is on the visually functional design with the most compact dimensions possible.
  • The RETRO automatic self-closing unit features a high load capacity. For weights to be dampened of 25 kg per unit.
  • The strengths of the automatic self-closing unit are its versatile application options, high flexibility, modular design and compactness.
  • The RETRO automatic self-closing unit can be installed both horizontally and vertically without special previous knowledge.
add to request cart add to compare
Technical Data
Stroke50 [mm]
Distance between holes224 [mm]
Mass to be braked15 [kg]
Housing length237 [mm]
Housing width10.4 [mm]
Housing height without locking lever17.3 [mm]
Housing height with locking lever23.8 [mm]
DesignSysteme
Damping typeFluiddämpfer
SuitabilitySchiebetürendämpfung