E110-15-006

- Product characteristics
The SILENTO FORTE self-closing unit consists of a damper with an integrated self return mechanism. - The SILENTO FORTE self-closing unit is available individually (in various designs) or in a set with an actuator.
- The SILENTO FORTE self-closing unit stands out due to its high loading capacity of 15 - 50 kg per unit.
- The core strengths of the SILENTO FORTE self-closing unit is versatile range of potential applications and its high level of flexibility.
- During development, special emphasis was placed on designing an universally usable system.
Technical Data
Stroke | 110 [mm] |
Distance between holes | 154,5/154,2 [mm] |
Mass to be braked | 15 [kg] |
Free-run | Yes |
Spring channel integrated | Yes |
Housing length | 326 [mm] |
Housing width | 16 [mm] |
Housing height | 21.5 [mm] |
Design | Systeme |
Damping type | Luftreibungsdämpfer |
Suitability | Schiebetürendämpfung |