Ball Joints
Series KG

  • Lockable displacement position
    Be flexible in your application, customise the handling to your workpiece and lock the displacement position with process reliability
  • Large locating flange
    The large mounting surface simplifies your design and allows secure attachment of add-on components
  • Steel design
    The highest force and torque measurement enables flexible for maximum dynamics
Installation Size: KG40
Order-No.SchwenkwinkelGewicht
KG4030 [°]0.1 [kg]
Installation Size: KG40ST
Order-No.SchwenkwinkelGewicht
KG40ST30 [°]0.3 [kg]
Installation Size: KG60
Order-No.SchwenkwinkelGewicht
KG6030 [°]0.3 [kg]
Installation Size: KG60ST
Order-No.SchwenkwinkelGewicht
KG60ST30 [°]0.9 [kg]
Installation Size: KG80
Order-No.SchwenkwinkelGewicht
KG8030 [°]0.8 [kg]
Installation Size: KG80ST
Order-No.SchwenkwinkelGewicht
KG80ST30 [°]2.3 [kg]