GEP5008IL-00-A

2-Jaw Parallel Grippers
Series GEP5000

"ALL in ONE"

  • Approximately the same gripping force as a comparable pneumatic gripper
  • Self locking mechanism in case of power drop
  • Same connection hole patterns as a comparable pneumatic gripper
  • Plug and play – single-cable solution, supports incredibly easy control using I/O signals or IO-Link
  • Integrated ACM control module - option of configuring gripping force, travel time and switching points
  • Protected from corrosion and sealed in accordance with IP64
  • Brushless DC motor – up to 30 million cycles without maintenance
add to request cart add to compare
Equipment/Options
  • 30 million maintenance-free cycles (max.)
  • Integrated sensing
  • IP64
  • Self locking mechanism
  • Purged air
  • Gripping force adjustable
Technical Data
ControlIO-Link
DriveBLDC motor
Stroke per jaw8 [mm]
Self locking mechanismmechanical
Control time0,035 [s]
Permissible weight per jaw max0.7 [kg]
Length of the gripper fingers max.125 [mm]
Repetition accuracy +/-0.01 [mm]
Operating temperature5 ... 50 [°C]
Voltage24 [V]
Current consumption max.5 [A]
Protection to IEC 60529IP64
Weight1.16 [kg]
Benefits in detail
  1. Wedge hook mechanism
    Supports to absorb high forces and moments Synchronized gripper jaw movement
  2. Gripper jaw
    Gripper fingers mounted using removable centering sleeves Lubricated for life via incorporated lubrication slots
  3. Dual lip seal
    Enables IP64 Prevents grease from being squeezed out, increasing service life
  4. Steel Linear Guide
    Steel in steel guide Enables use of extremely long gripper fingers
  5. Mounting and positioning
    Alternatively, on several sides for customized mounting Pneumatic and electrical versions identical apart from height
  6. BLDC motor
    wear-resistant brushless DC motor
  7. Advanced control module
    Integrated control module with single-cable solution Gripping force, travel time and query programmable via the control panel on the housing
  8. Drive train
    Combination of trapezoidal spindle and gear Durable and robust