Magnetic gripper
Series HEM1000

  • Plug and play
    Reduce your installation effort to a minimum by using the single cable solution and the simple control system via plus and minus buttons
  • Saving energy with pulse control
    You only have to supply current briefly when releasing the workpiece; no energy is required when transporting the workpiece
  • Secure hold during EMERGENCY STOP
    The magnet provides full holding force when it is not powered, preventing the loss of the workpiece if there is a voltage drop
Series features
  • 5 million maintenance-free cycles (max.)
  • IP30
Installation Size: HEM1030
Order-No.Adhesive force max.Max. residual retention forceMinimum coating thickness
HEM1030NC40 [N]1.2 [N]2.5 [mm]
Installation Size: HEM1042
Order-No.Adhesive force max.Max. residual retention forceMinimum coating thickness
HEM1042NC160 [N]4.8 [N]3 [mm]
Installation Size: HEM1062
Order-No.Adhesive force max.Max. residual retention forceMinimum coating thickness
HEM1062NC420 [N]12.6 [N]4.5 [mm]
Installation Size: HEM1080
Order-No.Adhesive force max.Max. residual retention forceMinimum coating thickness
HEM1080NC720 [N]21.6 [N]6 [mm]
  1. Mounting and positioning
    via centering sleeve and thread
  2. Energy supply
    standardized interface M8 round plug
  3. Robust, lightweight housing
    Hard-coated aluminum alloy
  4. Holding solenoid
    with electrical switch off