MGW803N

2-Jaw Angular Grippers
Series MGW800

"The economical"

  • Concentration on the essentials
    The most economic type of gripping: This is how you reduce your production costs
  • High moment load
    The optimally designed angular gear box provides the highest durability for your application
  • Failure-free continuous operation
    Our uncompromising "Made in Germany" quality guarantees up to 10 million maintenance-free cycles
Equipment/Options
  • 10 million maintenance-free cycles (max.)
  • IP30
Technical Data
Stroke per jaw37.5 [°]
Gripping moment in closing0.2 [Nm]
Gripping moment in opening0.23 [Nm]
Gripping force in closing33 [N]
Gripping force in opening38 [N]
Closing time0.01 [s]
Opening time0.01 [s]
Repetition accuracy +/-0.05 [mm]
Operating pressure min.3 [bar]
Operating pressure max.8 [bar]
Nominal operating pressure6 [bar]
Operating temperature min.5 [°C]
Operating temperature max.+80 [°C]
Air volume per cycle0.64 [cm³]
Protection to IEC 60529IP30
Weight0.027 [kg]
Benefits in detail
  1. Gripper jaw
    individual gripper finger mounting
  2. Robust, lightweight housing
    Hard-coated aluminum alloy
  3. Position sensing
    permanent magnet for direct monitoring of piston movement
  4. Integrated gripping force safety device
    spring integrated into cylinder as energy storage (from size 803 upwards)
  5. Mounting and positioning
    mounting possible from several sides for versatile positioning
  6. Energy supply
    possible from several sides
  7. Sensing slot
    mounting and positioning of magnetic field sensors
  8. Removable centering sleeves
    quick and economical positioning of the gripper fingers