GP406NC-C

2-Jaw Parallel Grippers
Series GP400

"The economical"

  • Concentration on the essentials
    The most economic type of gripping: This is how you reduce your production costs
  • Proven T slot guide
    This established and proven guiding technology stands for the highest process reliability like no other
  • Compact structure
    Reduces the interference contours for your application
Equipment/Options
  • 10 million maintenance-free cycles (max.)
  • Spring closing C
  • IP40
  • Magnetic field sensor
  • Inductive sensor
  • Purged air
Technical Data
Stroke per jaw6 [mm]
Gripping force in closing400 [N]
Gripping force secured by spring min.100 [N]
Closing time0.025 [s]
Opening time0.04 [s]
Repetition accuracy +/-0.01 [mm]
Operating pressure min.4 [bar]
Operating pressure max.8 [bar]
Nominal operating pressure6 [bar]
Max. operating pressure for sealing air0.5 [bar]
Operating temperature min.+5 [°C]
Operating temperature max.+80 [°C]
Air volume per cycle16 [cm³]
Protection to IEC 60529IP40
Weight0.29 [kg]
Benefits in detail
  1. Robust, lightweight housing
    Hard-coated aluminum alloy
  2. Mounting and positioning
    mounting possible from several sides for versatile positioning
  3. Energy supply
    possible from several sides
  4. Gripper jaw
    individual gripper finger mounting
  5. Sensing slot
    mounting and positioning of magnetic field sensors
  6. Wedge hook mechanism
    synchronized the movement of the gripper jaws
  7. Integrated gripping force safety device
    spring integrated into cylinder as energy storage
  8. Position sensing
    permanent magnet for direct monitoring of piston movement
  9. Mounting block
    mounting for inductive proximity switch (10)