MGP802N

2-Jaw Parallel Grippers
Series MGP800

"The powerful"

  • Over 40% more powerful than the benchmark
    Optimisation of weight and force reduces your application costs since all components can have a smaller scale
  • Gripper jaws up to 50% longer than the benchmark
    The highest force and torque measurement enables flexible use for maximum dynamics
  • Failure-free continuous operation
    Our uncompromising "Made in Germany" quality guarantees up to 10 million maintenance-free cycles
Equipment/Options
  • 10 million maintenance-free cycles (max.)
  • IP40
  • Magnetic field sensor
Technical Data
Stroke per jaw2 [mm]
Gripping force in closing16 [N]
Gripping force in opening19 [N]
Closing time0.01 [s]
Opening time0.01 [s]
Dead weight of mounted gripper finger max.0.02 [kg]
Length of the gripper fingers max.30 [mm]
Repetition accuracy +/-0.025 [mm]
Operating pressure min.3 [bar]
Operating pressure max.8 [bar]
Nominal operating pressure6 [bar]
Operating temperature min.+5 [°C]
Operating temperature max.+80 [°C]
Air volume per cycle0.3 [cm³]
Clean room applications according to DIN EN ISO 14644-16
Protection to IEC 60529IP40
Weight0.016 [kg]
Benefits in detail
  1. Robust, lightweight housing
    Hard-coated aluminum alloy
  2. Gripper jaw
    individual gripper finger mounting
  3. Position sensing
    permanent magnet for direct monitoring of piston movement
  4. Integrated gripping force safety device
    spring integrated into cylinder as energy storage (from size 803 upwards)
  5. Removable centering sleeves
    quick and economical positioning of the gripper fingers
  6. Mounting and positioning
    mounting possible from several sides for versatile positioning
  7. Energy supply
    possible from several sides
  8. Sensing slot
    mounting and positioning of magnetic field sensors