MGP810NC
Series
"The powerful"
- Over 40% more powerful than the benchmark
Optimisation of weight and force reduces your application costs since all components can have a smaller scale - Gripper jaws up to 50% longer than the benchmark
The highest force and torque measurement enables flexible use for maximum dynamics - Failure-free continuous operation
Our uncompromising "Made in Germany" quality guarantees up to 10 million maintenance-free cycles
Equipment/Options
- 10 million maintenance-free cycles (max.)
- Spring closing C
- IP40
- Magnetic field sensor
Technical Data
Stroke per jaw | 10 [mm] |
Gripping force in closing | 350 [N] |
Gripping force secured by spring min. | 80 [N] |
Closing time | 0.04 [s] |
Opening time | 0.06 [s] |
Dead weight of mounted gripper finger max. | 0,25 [kg] |
Length of the gripper fingers max. | 90 [mm] |
Repetition accuracy +/- | 0.02 [mm] |
Operating pressure min. | 4 [bar] |
Operating pressure max. | 8 [bar] |
Nominal operating pressure | 6 [bar] |
Operating temperature min. | +5 [°C] |
Operating temperature max. | +80 [°C] |
Air volume per cycle | 21 [cm³] |
Clean room applications according to DIN EN ISO 14644-1 | 6 |
Protection to IEC 60529 | IP40 |
Weight | 0.31 [kg] |
Accessory
Benefits in detail
- Robust, lightweight housing
Hard-coated aluminum alloy - Gripper jaw
individual gripper finger mounting - Position sensing
permanent magnet for direct monitoring of piston movement - Integrated gripping force safety device
spring integrated into cylinder as energy storage (from size 803 upwards) - Removable centering sleeves
quick and economical positioning of the gripper fingers - Mounting and positioning
mounting possible from several sides for versatile positioning - Energy supply
possible from several sides - Sensing slot
mounting and positioning of magnetic field sensors