HM1078NC
Magnetic gripper
Series HM1000
- Secure hold during EMERGENCY STOP
Magnets attached to springs ensure your workpiece remains secure, even during a drop in pressure - Contact plate that increases friction value
The replaceable O-ring ensures the high dynamics in your application and protection of your workpiece - Residual holding force < 1N
The demagnetised contact surface safeguards the process reliability of dropping off your workpiece
Equipment/Options
- 5 million maintenance-free cycles (max.)
- IP30
Technical Data
Operating pressure min. | 3 [bar] |
Operating pressure max. | 8 [bar] |
Operating temperature min. | 5 [°C] |
Operating temperature max. | +80 [°C] |
Air volume per cycle | 75 [cm³] |
Protection to IEC 60529 | IP30 |
Weight | 1.2 [kg] |
Benefits in detail
- Mounting and positioning
via centering sleeve and thread - Spring
for piston return secured holding even in drop pressure - Permanent magnet
requires no power supply high holding forces - Transport safeguarding
- Robust, lightweight housing
Hard-coated aluminum alloy - single-acting pneumatic cylinders
only one pneumatic line required Spring return - Contact plate
easy replaceable embedded O-ring to increase the friction coefficient