ST36-B
Needle gripper
Series ST
- Smooth stroke configuration
Customise the stroke for your application with infinitely variable adjustment using an adjusting dial - Workpiece drain function
This function guarantees the quick and reliable deposit of the workpiece and prevents disruptions to the process sequence - Query about magnetic field sensor technology
Detecting the end position allows you to have shorter cycle times and an integrated control system
Equipment/Options
- 5 million maintenance-free cycles (max.)
- IP30
- Magnetic field sensor
Technical Data
Needle stroke adjustable max. | 1.5 [mm] |
Number of needles | 20 [piece] |
Needle diameter | 0.7 [mm] |
Retract time / Extend time | 0.03 [s] |
Repetition accuracy +/- | 0.05 [mm] |
Operating pressure min. | 4 [bar] |
Operating pressure max. | 8 [bar] |
Nominal operating pressure | 6 [bar] |
Operating temperature min. | 5 [°C] |
Operating temperature max. | +80 [°C] |
Air volume per cycle | 1 [cm³] |
Protection to IEC 60529 | IP30 |
Weight | 0.2 [kg] |
Accessory
Benefits in detail
- Extending needles
gripping by penetration - Force transfer
via hardened steel taper pin - Needle wiper
helps wiping the workpiece - Stroke adjustment
adjustment of the needle stroke - Integrated spring
for return - Blow off air connection
to reject the workpiece with air - Energy supply
possible from several sides (size ST40) - Drive
single-acting pneumatic cylinder with spring return - Sensing slot
mounting and positioning of magnetic field sensors