Axis Compensation Modules
Series ARP
- Lockable centre placement
When moving your robot, you can fix the equalizer in place so that uncontrolled movements of the workpiece do not take place - Extremely flat design
This structure reduces the moment load for your robot to a minimum and makes it possible to use smaller and more affordable sizes - Variable balancing force and moment
Adjust the equaliser to your handling weight by mounting a spring package based on desired rigidity
Installation Size: AR40P
Order-No. | Connecting flange according EN ISO 9409-1 | Installation Height | Horizontal deviation +/- | |
---|---|---|---|---|
AR40P | TK 40 | 21.5 [mm] | 2 [mm] |
Installation Size: AR50P
Order-No. | Connecting flange according EN ISO 9409-1 | Installation Height | Horizontal deviation +/- | |
---|---|---|---|---|
AR50P | TK 50 | 21.5 [mm] | 2 [mm] |
Installation Size: AR63P
Order-No. | Connecting flange according EN ISO 9409-1 | Installation Height | Horizontal deviation +/- | |
---|---|---|---|---|
AR63P | TK 63 | 24 [mm] | 2 [mm] |
Installation Size: AR80P
Order-No. | Connecting flange according EN ISO 9409-1 | Installation Height | Horizontal deviation +/- | |
---|---|---|---|---|
AR80P | TK 80 | 24 [mm] | 2 [mm] |
Installation Size: AR100P
Order-No. | Connecting flange according EN ISO 9409-1 | Installation Height | Horizontal deviation +/- | |
---|---|---|---|---|
AR100P | TK 100 | 26 [mm] | 2 [mm] |
Installation Size: AR125P
Order-No. | Connecting flange according EN ISO 9409-1 | Installation Height | Horizontal deviation +/- | |
---|---|---|---|---|
AR125P | TK 125 | 28 [mm] | 2 [mm] |
Installation Size: AR160P
Order-No. | Connecting flange according EN ISO 9409-1 | Installation Height | Horizontal deviation +/- | |
---|---|---|---|---|
AR160P | TK 160 | 28 [mm] | 2 [mm] |
- Robust, lightweight housing
Hard-coated aluminum alloy - Robot flange
partial mounting circle in accordance with EN ISO 9409-1 - Locking
3 locking pistons nitrated steel - Spring package
version size 63, stronger one is available version size 100, 3 springs can be removed - Locking drive
single-acting pneumatic cylinder - Guiding bolts with ball cup