Crash Protection
Series CSR

  • Adjustable triggering sensitivity
    By controlling the air pressure, you can optimally match the sensitivity to your application
  • Integrated sensors
    If there is a collision, the integrated sensor gives a signal to the control system to trigger an emergency stop.
  • More safety due to manual return
    We forgo an automatic return and ensure that the operator inspects the machine and the reason for the emergency stop
Installation Size: CSR50
Order-No.Connecting flange according EN ISO 9409-1Installation HeightRecommended handling weight
CSR50PCD 5071 [mm]6 [kg]
Installation Size: CSR63
Order-No.Connecting flange according EN ISO 9409-1Installation HeightRecommended handling weight
CSR63PCD 6378 [mm]12 [kg]
Installation Size: CSR80
Order-No.Connecting flange according EN ISO 9409-1Installation HeightRecommended handling weight
CSR80PCD 8078.5 [mm]35 [kg]
Installation Size: CSR100
Order-No.Connecting flange according EN ISO 9409-1Installation HeightRecommended handling weight
CSR100PCD 10097.5 [mm]60 [kg]
Installation Size: CSR125
Order-No.Connecting flange according EN ISO 9409-1Installation HeightRecommended handling weight
CSR125PCD 125136 [mm]100 [kg]
Installation Size: CSR160
Order-No.Connecting flange according EN ISO 9409-1Installation HeightRecommended handling weight
CSR160PCD 160161 [mm]150 [kg]
  1. Energy supply
  2. Robot connecting flange
    partial mounting circle in accordance with EN ISO 9409-1
  3. Drive
    single-acting pneumatic cylinder response sensitivity adjustable via operating pressure with integrated spring
  4. Force transfer
    direct and low-loss at piston surface
  5. Pressure differential switch
    indirect overload recognition
  6. Sensors
    inductive proximity switch generates a signal which can be used to recognise an overload situation generates an automatic emergency off system situation included in the delivery inductive proximity switch Ø 8 mm with cable connection M8x1
  7. Connecting flange
  8. Overload recognition and compensation
    in Z-direction up to 28 mm stroke angular defection up to 12.5° on rotation around the Z-axis 360°