WER03LF09-B

Series
- Fluid and electrical energy transfer
- Standardised and packaged
- Short set up time for maintenance work
- Custom-specifically modifiable
Technical Data
compatible with | Loose part |
Transmission mode | electrical |
Connection type | Spring contact |
Connection type | SUB-D |
Connection type | Socket / SUB-D |
Connection assignment | 9 polig Buchse |
No. of contacts | 9 |
Nominal current | 3 [A] |
Supply voltage | 60 [V AC] |
Supply voltage | 75 [V DC] |
Weight | 0.06 [kg] |