WER04FH1D


Series

  

  • Fluid and electrical energy transfer
  • Standardised and packaged
  • Short set up time for maintenance work
  • Custom-specifically modifiable
add to request cart add to compare
Technical Data
compatible withFix part
Transmission modefluidic
Fixing threadG1/4"
Number of fluid couplings1
Nominal diameter5
Operating pressure max.350 [bar]
Operating pressure max.350 [bar]
Weight0.20 [kg]