WER04LH1D

Series
- Fluid and electrical energy transfer
- Standardised and packaged
- Short set up time for maintenance work
- Custom-specifically modifiable
Technical Data
compatible with | Loose part |
Transmission mode | fluidic |
Fixing thread | G1/4" |
Number of fluid couplings | 1 |
Nominal diameter | 5 |
Operating pressure max. | 350 [bar] |
Operating pressure max. | 350 [bar] |
Weight | 0.20 [kg] |