WER1000LSI08-10-A

Series
- Fluid and electrical energy transfer
- Standardised and packaged
- Short set up time for maintenance work
- Custom-specifically modifiable
Technical Data
compatible with | Loose part |
Transmission mode | electrical |
Connection type | Spring contact |
Connection type | RST |
Connection type | Male |
Connection assignment | 8-pole |
Fixing thread | M8 |
No. of contacts | 8 |
Nominal current | 1.5 [A] |
Supply voltage | 30 [V DC] |
Weight | 0.028 [kg] |